??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24691.1440 Star Grip
HELP_VARIABLE
Company
Halder
Description
EH 24691. - Star Grips similar to DIN 6336, stainless steel A4 / with threaded blind hole
Bill of material
24691.1440 Star Grip
BESTNR
Ref. No.
24691.1440
D1
40 mm
D2
14 mm
D5
M8
H2
25 mm
H3
12 mm
T1
min.
15 mm
G
Weight
106 g
Embedded user actions